- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- Rotary damper actuators with spring return
- Rotary damper actuators with spring return for railway application
- Rotary damper actuators non-spring return
- ASY61.L60AMPH - Connecting cable, HF, Amphenol socket, 6 m
- Accessories for rotary air damper actuators GDB..1E and GLB..1E
- Torque 20 Nm: GEB..1E / GEB..9E
- Accessories for rotary air damper actuators GEB..1E
- Torque 25 Nm: GBB..1E
- Torque 35 Nm: GIB..1E
- Accessories for rotary air damper actuators GBB..1E and GIB..1E
- Torque 5 Nm: GDD..1E
- GDD..1E - Air damper actuators GDD..1E
- Torque 10 Nm: GLD..1E
- Torque 16Nm: GED..1A
- Torque 2 Nm: GSD..1A
- Torque 5 Nm: GDB..1E
- Torque 5 Nm: GDA..
- Torque 10 Nm: GLA..
- Torque 10 Nm: GLB..1E
- Fast-running damper actuators with fail safe function
- Fast-running damper actuators fail-in-place
- Linear damper actuators
- Rotary damper actuators non-spring return for railway application
- VAV controller
- Actuators for fire and smoke protection dampers
- Variable frequency drives
- Meters
- OEM products
- Fire safety (EN)
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
|
|