- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S210 servo drive system
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- System overview
- Booksize format
- Smart Line Modules in booksize format
- Line reactors for Smart Line Modules
- Line filters for Smart Line Modules
- Recommended line-side components for Smart Line Modules
- Single Motor Modules in booksize format
- Double Motor Modules in booksize format
- Braking Module in booksize format
- Braking resistors for booksize format
- Capacitor Module in booksize format
- Control Supply Module in booksize format
- DC link adapters for booksize and booksize compact formats
- Motor reactors for booksize format
- Documentation
- SINAMICS S120 built-in units

- SINAMICS S120 built-in units
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Smart Line Modules in booksize format
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 29 A output: 495-720 V DC, 16 kW design: booksize C type IP20, internal air cooling only from FW V2.4 SP1 HF10
|
|
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 29 A output: 495-720 V DC, 16 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 43 A output: 495-720 V DC, 24 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 43 A output: 495-720 V DC, 24 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
Configure
|
|
|
|
|
|
|