|
|
SITOP PSU100C 24 V/0.6 A stabilized power supply input: 100-230 V AC (110-300 V DC) output: 24 V DC/0.6 A
|
|
|
|
|
|
|
SIMATIC PM 1507 24 V/8 A Regulated power supply for SIMATIC S7-1500 input: 120/230 V AC, output: 24 V DC/8 A
|
|
|
|
|
|
|
SINEMA Remote Connect Virtual Appliance; Basic Software Package for 4 VPN connections User, device, group management; Certificate management; Autoconfiguration interface; SINEMA RC client: for 1 installation Software, documentation on DVD; License key for server; 3 languages (de, en, zh-CHS); Windows 10 Pro, Windows Server 2008, 2012 R2 2016 and 2019 (64-bit).
|
|
|
|
|
|
|
C-plug, removable data storage medium For simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-plug slot: SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615.
|
|
|
|
|
|
|
Industrial Ethernet FastConnect RJ45 plug 180 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC TP cable 2x 2; 180° cable outlet 1 pack = 1 unit.
|
|
|
|
|
|
|
Industrial Ethernet FastConnect RJ45 plug 180 4x 2, RJ45 plug-in connector (10/100/1000 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC TP cable 4x 2 (AWG24); 180° cable outlet 1 pack = 1 unit.
|
|
|
|
|
|
|
SCALANCE TAP104 Text access port to telegram cable, 2 x RJ45 ports, 10/100 Mbit/s, LED diagnostics, 24 V DC Supply voltage, manual.
|
|
|
|
|
|
|
KEY-PLUG SINEMA RC, Removable data storage medium for enabling of the connection to SINEMA Remote Connect for S615 and SCALANCE M for simple device replacement in event of fault and for Recording of configuration data.
|
|
|
|
|
|
|
SCALANCE X accessory; Plug-in transceiver SFP991-1; 1x 100 Mbit/s LC port, optical; multimode optical up to max. 5 km.
|
|
|
|
|
|
|
SCALANCE X accessory; Plug-in transceiver SFP991-1 with Conformal Coating; 1x 100 Mbit/s LC port, optical; multimode optical up to max. 5 km.
|
|
|
|
|