22.01.2025 8:22:35 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Loading...

For SINAMICS S120 SMC20

Spice Selection Filters
The table to the left displays only matching products according to:
Application
Type of mounting
Number of poles
Rated current In/A
Interrupting rating at 277 V / kA
Interrupting rating at 480 V / kA
Interrupting rating at 600 V / kA
Trip unit type
Protection function
LCD Display
Communication capability / Metering
Connection technology
All about For SINAMICS S120 SMC20
This kind of information is not available for this product.
;