- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- Desigo
- Automation controls and operations
- Room automation
- Desigo room automation (BACnet)
- Compact room automation stations BACnet/IP DXR2.E..
- Accessories for DXR2..
- DXA.T50 - Air tube connection kit 50mm DXA.T50
- DXA.B130 - Cable Sash Sensor, 1270 mm
- DXA.B200 - Cable Sash Sensor, 2032 mm
- DXR2.CONNECTORS - DXR2 TERMINAL CONNECTORS KIT
- DXR2.12.CON - DXR2.12.CON M/E12P & M11 CONNECTOR KIT
- DXR2.18.CON - DXR2.18.CON M/E18 CONNECTOR KIT
- DXR2.17.CON - DXR2.17.CON M/E17 CONNECTOR KIT
- DXA.12.CON - DXA.12.CON DXA SASH AGG CONNECTOR KIT
- DXR2.10.CON - DXR2.10.CON M/E10PL ADXR CONNECTOR KIT
- DXR2.DIN.P20 - DXR2.DIN.P20 DIN RAIL 7 INCH PACK OF 20
- DXR2.E10PL.. - Compact room automation stations, BACnet/IP, 24 V
- DXR2.E12P-102B - Room Automation Station BACnet/IP, BACnet/SC, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points
- DXR2.E18-101B - Room Automation Station BACnet/IP, BACnet/SC, 24 V, 2 DI, 4 UI, 4 AO, 8 triac, pressure sensor, 60 data points
- DXR2.E12PX-102B - Room Automation Station BACnet/IP, BACnet/SC, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 60 data points
- DXR2.E18-101K - Room Automation Station for UL864, BACnet/IP, BACnet/SC, 24 V, 2 DI, 4 UI, 4 AO, 8 triac, pressure sensor, 60 data points
- DXR2.E12P-102K - Room Automation Station for UL864, BACnet/IP, BACnet/SC, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points
- DXR2.E12PX-102K - Room Automation Station for UL864, BACnet/IP, BACnet/SC, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 60 data points
- Compact room automation stations BACnet/MSTP DXR2.M..
- Room unit with KNX PL-Link
- Pushbutton interface UP 220/31 with KNX PL-Link
- Pushbutton with KNX PL-Link
- I/O Extension modules TXM..
- Fan coil I/O block with KNX PL-Link
- Room control box with KNX PL-Link
- DIN rail mounted actuators with KNX PL-Link
- Sensors with KNX PL-Link
- VAV compact controller with KNX PL-Link
- Damper actuators
- Accessories for KNX PL-Link
- Compact room automation stations BACnet/IP DXR1.E..
- Compact room automation stations BACnet/MSTP DXR1.M..
- Room pressurization and fume hood control (BACnet)
- Desigo room automation (KNX)
- Building management
- Synco System
- Building X
- IoT solutions
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
DXR2.CONNECTORS - DXR2 TERMINAL CONNECTORS KIT
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Direct-on-line starter High Feature; Electronic switching; Electronic overload protection up to 0.09 kW / 400 V; Adjustment range 0.1 .. 0.4 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Direct-on-line starter High Feature; Electronic switching; Electronic overload protection up to 0.25 kW / 400 V; Adjustment range 0.3 .. 1 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Direct-on-line starter High Feature; Electronic switching; Electronic overload protection up to 1.1 kW / 400 V; Adjustment range 0.9 .. 3 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Direct-on-line starter High Feature; Electronic switching; Electronic overload protection up to 4 kW / 400 V; Adjustment range 2.8 .. 9 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Direct-on-line starter High Feature; Incl. fan (3RW4928-8VB00); Electronic switching; Electronic overload protection up to 5.5 kW / 400 V; Adjustment range 4.0 .. 12 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Reversing starter High Feature; Electronic switching; Electronic overload protection up to 0.09 kW / 400 V; Adjustment range 0.1 .. 0.4 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Reversing starter High Feature; Electronic switching; Electronic overload protection up to 0.25 kW / 400 V; Adjustment range 0.3 .. 1 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Reversing starter High Feature; Electronic switching; Electronic overload protection up to 1.1 kW / 400 V; Adjustment range 0.9 .. 3 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Reversing starter High Feature; Electronic switching; Electronic overload protection up to 4 kW / 400 V; Adjustment range 2.8 .. 9 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
Reversing starter High Feature; Incl. fan (3RW4928-8VB00); Electronic switching; Electronic overload protection up to 5.5 kW / 400 V; Adjustment range 4.0 .. 12 A; PROFIenergy; Option: 3DI/LC module
|
|
|
|
|
|
|
|
|