- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- QAE1612.010 - Immersion temperature sensor
- QAE21.. - Immersion temperature sensor, passive
- QAE21..4 - Immersion temperature sensor active
- Accessories for QAE21..
- QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
- QAE3.. - Immersion temperature sensor for high temperature
- FT-TP/.. - Immersion temperature sensor Pt100, short time constant, for high temperature
- 540-658P25 - Temp 10K Thermistor
- 536-767-25 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 2.5-Inch Probe
- 536-767-40 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 4-Inch Probe
- 536-767-60 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 6-Inch Probe
- 536-767-RK - Immersion Well Repair Kit, 30-250ºF 4-20, mA
- 536-774-40 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 4-Inch
- 536-774-60 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 6-Inch
- 536-777-25 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 2.5-Inch
- 536-777-40 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 4-Inch
- 536-777-60 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 6-Inch
- 536-777-RK - Immersion Well Repair Kit, 100K Ohm NTC
- 544-562-25 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 2.5-Inch
- 544-562-40 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 4-Inch
- 544-562-60 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 6-Inch
- 544-562-RK - Immersion Well Repair Kit, 32- 212F, 4-20 mA
- 544-577-25 - Liquid Immersion Temperature Sensor, 1K Ohm Platinum, (375 Alpha), 2.5-Inch
- 544-577-40 - Liquid Immersion Temperature Sensor, 1K Ohm Platinum, (375 Alpha), 4-Inch
- 544-577-60 - Liquid Immersion Temperature Sensor, 1K Ohm Platinum, (375 Alpha), 6-Inch
- 544-577-RK - Immersion sensor repair kit, 1K Platinum RTD (375 alpha) models
- 536-774-25 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 2.5-Inch
- 536-774-RK - Immersion Well Repair Kit
- AQE2000.010 - Immersion Well, 4" Kit
- AQE2000.015 - Immersion Well, 6"
- AQE2012 - Immersion Well, PT 1000 OHM, (385)
- AQE2020 - Immersion Well Kit, Nickel 1K Ohm, Siemens
- AQE2030 - Immersion Well Kit, NTC 10K Ohm Type 2
- AQE2032 - Immersion Well Kit, NTC 10K Ohm Type 3
- AQE2000.005 - Immersion Well, 2.5"
- QAE201..
- QAE202..
- QAE203..
- QAE16..010 - Immersion temperature sensor
- Protection pocket for QAE21..
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
540-658P25 - Temp 10K Thermistor
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V4.8
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V4.8
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.1,
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.1,
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.1 SP1
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.1 SP1
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.2
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.2
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3
|
|
Configure
|
|
|
|
|
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3
|
|
Configure
|
|
|
|
|
|
|