- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- Straight and angle valves‚ PN10‚ DIN: VDN1.. / VEN1..
- Straight and angle valves‚ PN10‚ NF: VDN2.. / VEN2.. / VUN2..
- Compression fittings and manual knobs: AVN.. / ATN..
- Straight and angle lockshield valves: ADN.. / AEN..
- Straight valves‚ PN10‚ DIN: VD1...CLC..
- 2-port, PN16: VVP45..
- 2-port, PN16: VVP45..N
- 2-port, PN16: VVP47..
- 2-port, PN16: VVI46..
- 2-port‚ PN16: VVG41..
- 2-port‚ PN16: VVG44..
- 2-port‚ PN25: VVG549..
- Fittings for threaded and weldable pipe connections
- Powermite 599 MT Series
- 599 Series Zone
- Powermite 599 MZ Series
- Flowrite 599 Series
- 426855108 - Crank Assembly, Manual Override, for Flowerite 599 Series Valves
- 426855048 - Manual Override Kit, SKD
- 410456348 - Replacement Cover Kit, SKD Valve Actuator
- 410455828 - Plastic Wiring Compartment Cover, For SKB and SKC Series Valve Actuators
- 466857518 - Service Repair Kit: PCB replacement for SKB/C/D62UA.
- 466857488 - Service Kit: PCB replacement.
- 698-051 - Union Kit, 1-1/2" NPT
- 698-050 - Union Kit, 1-1/4" NPT
- 657-800 - Valve Shut-off Disc, Package of 10, 1/2" Line Size
- 657-801 - Valve Shut-off Disc, Package of 10, 3/4" Line Size
- 698-052 - Union Kit, 2" NPT
- 599-10241 - FINGER GUARD KIT
- 599-03000 - 03284 - Flowrite Valves
- 591-50.. - Stem Repack Kit
- 599-03300 - 03391 - Rebuild/Repack Service Kit
- 599-0339.. - Gasket Kit
- 599-050.. - Service Flange
- 599-0802.. - Repack Kit Flanged Valves
- 599-0914.. - Seat Tool
- 599-09201 - 09230 - Service Kit
- 599-0923.. / 0924.. - Flange Gasket/Cap Screw Kit
- 599-0925.. - Rebuild/Repack High Close-Off
- 599-1004.. - Stem Retainer Kit
- 599-1006.. / 1007.. - Weathershield
- 599-10100 - 10149 - Rebuild/Repack Service Kit
- 3-port flanged valves
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
599-0923.. / 0924.. - Flange Gasket/Cap Screw Kit
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, No display, 115-230V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
|
|
|
Sucessor:Successor product available. Please consider ordering the FMT020.
|
|
|
|
|
|
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
|
|
|
Sucessor:Successor product available. Please consider ordering the FMT020.
|
|
|
|
|
|
MAG 5000 CT, IP67 / NEMA 4X/6, Polyamid enclosure, With display, With CT approvals, 115-230V AC 50/60 Hz
|
|
|
|
|
|
|
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, With HART, 115-230V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
|
|
|
Sucessor:Successor product available. Please consider ordering the FMT020.
|
|
|
|
|
|
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, No Display, 11-30V DC/11-24V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
|
|
|
Sucessor:Successor product available. Please consider ordering the FMT020.
|
|
|
|
|
|
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
|
|
|
Sucessor:Successor product available. Please consider ordering the FMT020.
|
|
|
|
|
|
MAG 5000 CT, IP67 / NEMA 4X/6, Polyamid enclosure, With display, With CT approvals, 11-30V DC/11-24V AC 50/60 Hz
|
|
|
|
|
|
|
MAG 5000, 19 Inch Insert, IP20 / NEMA 2, Aluminium 115-230V AC 50/60 Hz
|
|
|
|
|
|
|
MAG 5000, 19 Inch Insert, IP20 / NEMA 2, Aluminium, 11-30V DC/11-24V AC 50/60 Hz
|
|
|
|
|
|
|
MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, No display, 115-230V AC 50/60 Hz Successor product available. Please consider ordering the product SITRANS FMT020. If you need assistance please contact your Siemens sales representative.
|
|
|
Sucessor:Successor product available. Please consider ordering the FMT020.
|
|
|
|
|
|
|
|