13.01.2025 2:12:04 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Fire safety (EN)
      • Fire protection systems
        • Cerberus PRO
          • Networkable fire control panels & terminals
            • Extensions
              • FCI2003-A1 - Loop extension (FDnet/C-NET)
              • FCA2036-A1 - License key (S4)
              • FCL2001-A1 - Line card (FDnet/C-NET)
              • FCL7201-Z3 - Line card (SynoLOOP)
              • FCI2007-A1 - I/O card (RT)
              • FCI2008-A1 - I/O card (programmable)
              • FCI2009-A1 - I/O card (horn/monitored)
              • FCA2033-A1 - License key (S1)
              • FCA2034-A1 - License key (S2)
              • FCA2035-A1 - License key (S3)
              • FTO2001-A1 - Event printer
              • FHA2007-A1 - Mounting plate
              • FCI2001-D1 - Fire brigade periphery module
              • FCI2005-N1 - RT Interface set
              • FCA2005-A1 - Sounder module
              • TS35_122 - U-rail TS35/7,5/122
              • TS35_288 - U-rail TS35/7,5/288
              • FDCH221 - Housing for input/output modules
              • M20X1.5MSVER - Screwed cable gland M20 x 1.5
              • ZU_M20X1.5 - Back nut M20
              • FCA2001-A1 - RS232 module (isolated)
              • FCA2002-A1 - RS485 module (isolated)
              • FH7201-Z3 - Housing (Eco)
              • FH7202-Z3 - Housing (Standard)
              • FH7203-Z3 - Housing (Comfort)
              • FH7204-Z3 - Housing (Large Extension)
              • FH7205-Z3 - Housing (Large)
              • FCM7213-Y3 - Operating add-on (2xLED-ind.)
              • FCM7214-Y3 - Operating add-on (4xLED-ind.)
              • FCM7221-H3 - Operating add-on (2xEVAC)
              • FHA2035-A1 - Mounting kit (marine)
              • FTI2002-N1 - EVAC-NL connector board
              • FT2003-N1 - Mimic display driver (EVAC)
              • FP2015-A1 - Power supply (70 W)
              • FP2004-A1 - Power supply kit (150 W, A)
              • FP2005-A1 - Power supply kit (150 W, B)
          • Conventional extinguishing control panels
          • Extinguishing control options
    • Cloud solutions
  • Software

FP2004-A1 - Power supply kit (150 W, A)

Spice Selection Filters
All about FP2004-A1 - Power supply kit (150 W, A)
This kind of information is not available for this product.
;