- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- Fire protection systems
- Sinteso
- Cerberus PRO
- Stand-alone fire control panels
- Networkable fire control panels & terminals
- Automatic fire detectors
- Manual call points
- Alarm devices
- Modules
- Operation and indication devices
- Special detectors
- Infrared flame detectors
- Video fire detection
- SWING
- Linear smoke detectors
- Explosion-hazard area products
- Air sampling smoke detection
- Aspirating Smoke Detection
- FDA221 - Siemens ASD
- FDA241 - Siemens ASD
- FDA222 - Siemens ASD+ (1600 m², 1 chamber)
- FDA242 - Siemens ASD+ (3000 m², 1 chamber)
- FDA241 - Siemens ASD
- Accessories
- FDA261 - Siemens ASD+ (3600 m², 2 chamber)
- FDA262 - Siemens ASD+ (6700m², 2 chamber)
- Explosion-hazard area conventional products
- Special equipment
- Batteries
- Spare parts
- Cloud Apps
- Conventional extinguishing control panels
- Conventional alarm devices
- Repair parts
- Extinguishing control options
- Cerberus FIT conventional
- Cerberus FIT addressable
- Suppression / Extinguishing
- Evacuation
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
FDA262 - Siemens ASD+ (6700m², 2 chamber)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Active field distributor AFD4 for PROFIBUS PA for foundation Fieldbus H1, 4 short circuit-proof spur lines with bounce protection logic Automatic bus termination for line and ring topology for extended temperature range Degree of protection IP66
|
|
|
Sucessor:SIMATIC CFU PA bundle with aluminum housing (6ES7655-5PX11-1AX0)
|
|
|
|
|
|
Active field distributor AFD8 for PROFIBUS PA for foundation Fieldbus H1, 8 short circuit-proof spur lines with bounce protection logic Automatic bus termination for line and ring topology for extended temperature range Degree of protection IP66
|
|
|
|
|
|
|
Active field distributor AFD4 for standard mounting rail mounting without enclosure for PROFIBUS PA for foundation Fieldbus H1, 4 short circuit-proof spur lines with bounce protection logic Automatic bus termination for line and ring topology for extended temperature range Degree of protection IP20
|
|
|
|
|
|
|
Active field distributor AFDiSD FISCO field barrier for PROFIBUS PA for Foundation Fieldbus H1 Extended fieldbus diagnostics for PROFIBUS PA 6 short circuit-proof and intrinsically safe spur lines with bounce protection logic Integrated field bus repeater Automatic bus termination for line and ring topology for extended temperature range Degree of protection IP66 Extended fieldbus diagnostics
|
|
|
|
|
|
|
|
|