13.01.2025 8:19:05 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Fire safety (EN)
      • Suppression / Extinguishing
        • Sinorix NXN extinguishing system regulated CDT-IG-x-300
          • Pilot and actuation
            • Fittings
              • FIT-205 - FIT-205 Fitting M24x1.5f-L6m 90°
              • FIT-206 - FIT-206 Fitting M24x1.5 f, G1/2 f
              • FIT-918 - FIT-918 Fitting G3/4m
              • FIT-919 - FIT-919 Fitting L6f-L6m-L6m
              • FIT-921 - FIT-921 Fitting G3/4f-G3/4f
              • FIT-909 - FIT-909 Fitting 2 x L6f
              • FIT-910 - FIT-910 Fitting L6f-L8f
              • FIT-911 - FIT-911 Fitting G1/4m-L6m
              • FIT-951 - FIT-951 Fitting L6m-L8f
              • FIT-917 - FIT-917 Fitting G1/4m-0.5mm
              • FIT-FIL - FIT-FIL filter G1/4m-10bar
              • FIT-950 - FIT-950 Fitting G3/4m-G1/2f
              • FIT-912 - FIT-912 Fitting G3/4f-G1/2f
              • FIT-920 - FIT-920 Fitting G1/2f-G1/2f
              • FIT-907 - FIT-907 Fitting G1/2f-G1/2m 90°
              • FIT-913 - FIT-913 Fitting G1/2m-S16f
              • FIT-943 - FIT-943 Fitting S16m-S16f 90°
              • FIT-915 - FIT-915 Fitting G1/2m-S16m
              • FIT-YD - FIT-YD Fitting test connection G1/4f
              • FIT-904 - FIT-904 Fitting 2 x L8m 90°
              • FIT-902 - FIT-902 Fitting 3 x L8 m
              • FIT-903 - FIT-903 Fitting G1/4 m-L8 m
              • FIT-906 - FIT-906 Fitting G1/8m-L6 m
              • FIT-901 - FIT-901 Fitting L6m-L8m
              • FIT-908 - FIT-908 Fitting L6m-L6f-L6m
              • FIT-280 - FIT-280 Fitting GF280 2 x G3/4m
              • FIT-916 - FIT-916 Fitting L6m-L6f 90°
              • FIT-905 - FIT-905 Fitting L6f-L8m
    • Cloud solutions
  • Software

FIT-943 - FIT-943 Fitting S16m-S16f 90°

Spice Selection Filters
All about FIT-943 - FIT-943 Fitting S16m-S16f 90°
This kind of information is not available for this product.
;