- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S200 Basic servo converters
- SINAMICS S200 servo converters
- Line-side components
- Line filters
- Recommended line-side overcurrent protection devices
- DC link components
- Connecting cables for SIMATIC S7 controllers
- Supplementary system components
- Spare parts
- 1FL2 servomotors for SINAMICS S200
- MOTION-CONNECT 350 and 380 connection systems
- SINAMICS web server for SINAMICS S200
- SINAMICS S200 starter kit
- Recommended SIMATIC S7 controller
- SINAMICS S200 training cases
- SINAMICS S200 documentation
- SINAMICS S210 servo drive system
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Services
- ... and everything else you need
| |
Line filters
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS V EMC filter 200 V - 480 V 3-phase-AC, 50/6 for SINAMICS V70/V90 Size 55x184x130 (WxHxD)
|
|
|
|
|
|
|
SINAMICS S200 line filter category C2 for 200-240 V 1 AC 18 A; size 62x155x53 (WxHxD)
|
|
|
|
|
|
|
SINAMICS S200 line filter category C2 for 200-480 V 3 AC 5A; Size 55x184x130 (WxHxD)
|
|
|
|
|
|
|
SINAMICS S200 line filter category C2 for 200-480 V 3 AC 12A; Size 75x184x140 (WxHxD)
|
|
|
|
|
|
|
SINAMICS S200 line filter category C2 for 200-480 V 3 AC 20A; Size 60x260x130 (WxHxD)
|
|
|
|
|
|
|
|
|