- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- FC901 - Standalone 50 point fire alarm panel
- FC922/924 & FV922/924 - Networkable 250/500 point fire alarm & voice panels
- Kits
- Enclosures
- System operating units
- Expansion options
- Basic voice system modules
- FCA2031-A1 - Connection module (MoNet)
- VCC2001-A1 - VCC2001-A1 VOICE CPU CARD
- VCC2002-A1 - VCC2002-A1 VOICE I/O CARD
- VCI2001-U1 - VCI2001-U1 VOICE AMPL. CARD (25V/70V)
- VCA2002-A1 - Voice Card Cage
- Optional voice modules
- Networking options
- Power supplies
- Booster amplifier
- Accessories
- Addressable detection and initiating devices
- Cerberus PRO UL modular
- Addressable detection and initiating devices
- Desigo Fire Safety UL
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
VCI2001-U1 - VCI2001-U1 VOICE AMPL. CARD (25V/70V)
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
SIMATIC S7-1500, analog output module AQ 4xU/I ST, 16-bit resolution accuracy 0.3%. 4 channels in groups of 4, diagnostics; substitute value; the module supports the safety-oriented shutdown of load groups up to SIL2 according to EN IEC 62061:2021 and Category 2 / PL c according to EN ISO 13849-1:2015. delivery including infeed element, shielding bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog output module AQ8xU/I HS, 16-bit resolution accuracy 0.3%, 8 channels in groups of 8, diagnostics; substitute value 8 channels in 0.125 ms oversampling; the module supports the safety-oriented shutdown of load groups up to SIL2 according to EN IEC 62061:2021 and Category 3 / PL d according to EN ISO 13849-1:2015. delivery including infeed element, shielding bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog output module AQ 2x U/I ST, 16-bit resolution accuracy 0.3%. 2 channels in groups of 2, diagnostics; substitute value; the module supports the safety-oriented shutdown of load groups up to SIL2 according to EN IEC 62061:2021 and Category 2 / PL c according to EN ISO 13849-1:2015. delivery including front connector push-in, infeed element, shielding bracket and shield terminal
|
|
|
|
|
|
|
SIMATIC S7-1500, analog output module AQ 4xU/I HF, 16-bit resolution accuracy 0.1%, 4 channels in groups of 1, common mode voltage: 30 V AC/60 V DC, diagnostics; substitute value, isochronous mode; the module supports the safety-oriented shutdown of load groups up to SIL2 according to EN IEC 62061:2021 and Category 3 / PL d according to EN ISO 13849-1:2015. delivery including infeed element, shielding bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog output module AQ 8xHART HF, 16-bit resolution, accuracy 0.2%, 8 channels in groups of 8 diagnostics, substitute values, delivery including infeed element, shielding bracket and shield terminal; front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
|
|