- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- Desigo Fire Safety UL
- FC2005 - Standalone 50 point fire alarm panel
- FC2025/2050 & FV2025/2050- Networkable 250/500 point fire alarm & voice panels
- Kits
- Enclosures
- System Operating Units
- Expansion Options
- Basic Voice System Modules
- Optional Voice Modules
- Networking Options
- Power Supplies
- Booster Amplifier
- FP2011-U1 - FP2011-U1 Power Supply (170w)
- FH2016-R1 - Housing (100W Booster Amplifier, red)
- EBA2004-A1 - Booster Amplifier (100W) Main Board
- FH2016-U1 - Housing (100W Booster Amplifier, black)
- FHA2044-U1 - FHA2044-U1 BATTERY BRACKET (EBA2001)
- EBA2001-U1 - Booster amplifier kit (100W, Black)
- EBA2001-R1 - Booster amplifier kit (100W, Red)
- FHA2054-U1 - Audio Transformer Kit
- Accessories
- Addressable detection and initiating devices
- Desigo Fire Safety UL modular
- Addressable detection and initiating devices
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
FHA2044-U1 - FHA2044-U1 BATTERY BRACKET (EBA2001)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
FHA2044-U1 - FHA2044-U1 BATTERY BRACKET (EBA2001)
|
|
|
|
|
|
|
|
|