- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- Desigo Fire Safety UL
- FC2005 - Standalone 50 point fire alarm panel
- FC2025/2050 & FV2025/2050- Networkable 250/500 point fire alarm & voice panels
- Addressable detection and initiating devices
- Desigo Fire Safety UL modular
- Kits
- Enclosures
- CAB System Enclosures
- CAB Enclosure Outer Door Accessories
- CAB Enclosure Inner Door Accessories
- CAB Enclosure Backbox Accessories
- Remote Lobby Enclosure
- Modular 19" Rack Mount Equipment
- Enclosure Adapters for MXL/MXL IQ
- XLS-MLE6-ADPT - Enclosure Adapter
- XLS-MLE6R-ADPT - Enclosure Adapter, Red
- XLS-MSE3-ADPT - MXL-IQ MSE-3L/M Enclosure Adapter, black
- XLS-MSE3R-ADPT - MXL-IQ MSE-3LR/MR Enclosure Adapter, red
- XLS-RCC13F-ADP - RCC-1F AND RCC-3F Black Enclosure Adapter
- XLS-RCC13FR-AD - RCC-1F AND RCC-3F RED Enclosure Adapter
- XLS-MME3-ADPT - XLS-MME3-ADPT and MBR-2 enclosure adapter, black
- XLS-MME3R-ADPT - Red Enclosure Adapter
- XLS-RCC1-ADPT - RCC-1 Enclosure Adapter for XLS SSD
- XLS-EXT-CABLE-PKG - Includes Long 60 Pin, CAN & Ground Strap
- XLS-MSE2-ADPT - Black Enclosure Adapter
- XLS-MSE2R-ADPT - Red Enclosure Adapter
- LXDACT-CBL - Longer XDACT to PMI cable
- Battery Enclosures
- Modules
- Booster amplifier
- System accessories
- Addressable detection and initiating devices
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
XLS-MME3R-ADPT - Red Enclosure Adapter
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS S120 SMART LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: 600VDC, 8.3A, 5KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. CONTROL VOLTAGE ADAPTER MODULES PAINTED
|
|
|
|
|
|
|
SINAMICS S120 SMART LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: 600VDC, 17A, 10KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. CONTROL VOLTAGE ADAPTER MODULES PAINTED
|
|
|
|
|
|
|
SINAMICS S120 SMART LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: DC 600V, 60A, 36KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE
|
|
Configure
|
|
|
|
|
SINAMICS S120 SMART LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: DC 600V, 90A, 55KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE
|
|
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 29 A output: 495-720 V DC, 16 kW design: booksize C type IP20, internal air cooling only from FW V2.4 SP1 HF10
|
|
Configure
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 29 A output: 495-720 V DC, 16 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
Configure
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 43 A output: 495-720 V DC, 24 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
Configure
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 43 A output: 495-720 V DC, 24 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
Configure
|
|
|
|
|
|
|