- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- Desigo Fire Safety UL
- FC2005 - Standalone 50 point fire alarm panel
- FC2025/2050 & FV2025/2050- Networkable 250/500 point fire alarm & voice panels
- Addressable detection and initiating devices
- Desigo Fire Safety UL modular
- Addressable detection and initiating devices
- Detectors
- FDOT421 - Optical/ Thermal Addressable Detector
- FDT421 - Heat Detector
- FDO421 - Smoke Detector
- FDOOT441 - Dual Optical / Heat Detector
- FDOOTC441 - Dual Optical / Heat / Carbon Monoxide Detector
- Manual stations
- I/O devices
- Accessories
- Detector bases
- Duct detector housings
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
FDOT421 - Optical/ Thermal Addressable Detector
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC S7-1500 analog input module AI 8xU/I/RTD/TC ST, 16 bit resolution, accuracy 0.3%, 8 channels in groups of 8; 4 channels for RTD measurement, common mode voltage 10 V; Diagnostics; Hardware interrupts; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog input module AI 16xU BA, 16-bit resolution accuracy 0.5%, 16 channels in groups of 16, common mode voltage 4 V DC, diagnostics, hardware interrupts; delivery including infeed element, shield bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog input module for cell voltage measurement, AI 24xCVM HF, up to 24 bit resolution, accuracy: 0.1%, 24 channels in groups of 12, insulation voltage: 600 V DC, diagnostics, hardware interrupts, calibrate in RUN mode; delivery including infeed element, shielding bracket and shield terminal: front connector (push-in) included note: Module is not suitable for regular voltage measurement of +/- 5 V!
|
|
|
|
|
|
|
SIMATIC S7-1500, analog input module AI 16xI BA, 16-bit resolution accuracy 0.5%, 16 channels in groups of 16, common mode voltage 4 V DC, diagnostics, hardware interrupts; delivery including infeed element, shield bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500 analog input module AI 8xU/I HF, up to 24 bit resolution, accuracy 0.1%, 8 channels in groups of 1; common mode voltage: 30 V AC/60 V DC, Diagnostics; Hardware interrupts Measured values scalable, measuring range adjustment, Calibrate in RUN; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500 Analog input module AI 8xU/I HS, 16 bit resolution, Accuracy 0.3% 8 channels in groups of 8; Common mode voltage 10 V; Diagnostics; Hardware interrupts 8 channels in 0.0625 ms Oversampling; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500 analog input module AI 8xU/R/RTD/TC HF, 16 bit resolution, up to 21 bit Resolution at RT and TC, accuracy 0.1%, 8 channels in groups of 1; common mode voltage: 30 V AC/60 V DC, Diagnostics; Hardware interrupts Scalable temperature measuring range, thermocouple type C, Calibrate in RUN; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500 Analog input module AI 4xU/I/RTD/TC ST, 16 bit resolution, Accuracy 0.3%, 4 channels in groups of 4; 2 channels for RTD measurement; Common mode voltage 10 V; Diagnostics; Hardware interrupts; Delivery including push-in front connector, infeed element, shield bracket, and shield terminal
|
|
|
|
|
|
|
SIMATIC S7-1500 Analog input module, AI 8xU/I/R/RTD BA, 16 bit resolution, Accuracy 0.5%, 8 channels in groups of 8; Common mode voltage 4 V DC, Diagnostics; Hardware interrupts; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog input module AI 8xHART HF, accuracy 0.1%, 8 channels in groups of 4, common mode voltage: 30 V AC/60 V DC, diagnostics; hardware interrupts calibrate in RUN; delivery including infeed element, shielding bracket and shield terminal
|
|
|
|
|
|
|
|
|