SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Cloud solutions
    • Fire safety (UL)
      • Addressable & emergency voice communication systems
        • FireFinder XLS/XLSV
          • FireFinder XLS/XLSV - High end modular fire alarm & voice panel
            • System accessories
              • BT-33 - 24V.6.0 Ampere Battery Set
              • RSM-1
              • RSM-2
              • RSM-3
              • RSM-4
              • BP-61 - 24V 18AH (min.) – Battery set
              • CAB2R-TK - Two-Row Cabinet Red Trim Kit
              • CAB2-TK - Two-Row Cabinet Black Trim Kit
              • CAB3R-TK - Three-Row Cabinet Red Trim Kit
              • CAB3-TK - Three-Row Cabinet Black Trim Kit
              • BTX-2 - Sets of 12V, 55AH Batteries
              • BCL - 42-Inch (60 Pin) Cable Long
              • CCL - Cable tree feet Long
              • PMI-UK - Upgrade Kit
              • PSC-CBL-24 - 24-Inch Cable from PTB to PSC-12
              • ZIC-JMPR - Jumpers for ZIC 24V Power
              • VNT-MP - Mounting Plate
              • BTX-3 - Set of 12V, 7AH Batteries
              • X-204-2
              • PSC-ISO-CBL - PSC-ISO-CBL 60 PIN MULTI-PS PMI CBL ASS
              • AC-ADPT - Technician Laptop Power connector
              • SNU ASSY - Single Node Upload Assembly
              • PMI-3 LABEL KIT - PMI-3 LABEL KIT PMI-3 INT AND NAV OVRLS
              • BT-34 - BT-34 (4)6V BATTERY PKG.
              • BTX-1 - 24V 33AH (min.) – Battery set
              • ANTI-INTERFERENCE - Anti-Interference Capacitor Package
              • S3AP - NAC Expander Adapter Plate
              • BP-62 - 16 AH Battery, for High Temperature, with Metal Jacket, Set of 2 batteries
              • PMI-1 UPLD-CBL - Connection cable for Single Node Upload Assy
              • SNU SALES KIT - Sales Kit
              • X204-2LD
              • PAD-5-CDC - PAD-5 addressable NAC expander Conventional detector card
              • K-CBL - Keltron Printer to Siemens Modular OIs/PMIs
              • CBL-8 - FCS 60 Flat Ribbon CBL Short 60
              • SSD
              • PMI-S Cable
  • Software

ZIC-JMPR - Jumpers for ZIC 24V Power

Spice Selection Filters
All about ZIC-JMPR - Jumpers for ZIC 24V Power
This kind of information is not available for this product.
;