- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Indoor fire
- Bells
- Electronic horns and horn strobes
- Electro-Mechanical horns and horn strobes
- Low frequency horns and horn strobes
- LFS-N-W - Low Frequency Sounder, White
- LFS-F-R - Low Frequency Sounder, Fire, Red
- LFS-AL-R - Low Frequency Sounder, Alert, Red
- LFS-N-R - Low Frequency Sounder, Red
- SLFSSWR-AL - LF Sounder / Strobe, Wall, Red, Alert
- SLFSWR-F - LF Sounder, Wall, Red, Fire
- SLFSWR-CO - LF Sounder ,Wall, Red, CO
- SLFSWR-AL - LF Sounder, Wall, Red, Alert
- SLFSWW-AL - LF Sounder, Wall, White, Alert
- SLFSSWR-CO - LF Sounder / Strobe, Wall, Red, CO
- SLFSSWR-N - LF Sounder / Strobe, Wall, Red, No Lettering, Clear
- SL2FSCR-AL - Low Frequency Sounder
- SL2FSCR-N - Low Frequency Sounder
- SL2FSCR-CO - Low Frequency Sounder
- SL2FSCR-F - Low Frequency Sounder
- SL2FSCW-AL - Low Frequency Sounder
- SL2FSCW-N - Low Frequency Sounder
- SL2FSCW-CO - Low Frequency Sounder
- SL2FSCW-F - Low Frequency Sounder
- SL2FSWR-AL - Low Frequency Sounder
- SL2FSWR-N - Low Frequency Sounder
- SL2FSWR-CO - Low Frequency Sounder
- SL2FSWR-F - Low Frequency Sounder
- SL2FSWW-AL - Low Frequency Sounder
- SL2FSWW-N - Low Frequency Sounder
- SL2FSWW-CO - Low Frequency Sounder
- SL2FSWW-F - Low Frequency Sounder
- SL2FSSCR-AL - Low Frequency Sounder
- SL2FSSCR-CO - Low Frequency Sounder
- SL2FSSCR-F - Low Frequency Sounder
- SL2FSSCR-N - Low Frequency Sounder
- SL2FSSCW-AL - Low Frequency Sounder
- SL2FSSCW-CO - Low Frequency Sounder
- SL2FSSCW-F - Low Frequency Sounder
- SL2FSSCW-N - Low Frequency Sounder
- SL2FSSWR-AL - Low Frequency Sounder
- SL2FSSWR-CO - Low Frequency Sounder
- SL2FSSWR-F - Low Frequency Sounder
- SL2FSSWR-N - Low Frequency Sounder
- SL2FSSWW-AL - Low Frequency Sounder
- SL2FSSWW-CO - Low Frequency Sounder
- SL2FSSWW-F - Low Frequency Sounder
- SL2FSSWW-N - Low Frequency Sounder
- Chime and chime strobes
- Low output speakers and speaker strobes
- High output speakers and speaker strobes
- Stand alone strobes
- Back boxes and plates
- Accessories
- Outdoor and special application fire
- Indoor MNS
- Outdoor and special application MNS
- Backboxes and mounting plates
- Accessories
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SL2FSSCR-F - Low Frequency Sounder
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Control unit 115 V for 3RW4055, Size S6 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4055, Size S6 with screw terminals
|
|
|
|
|
|
|
Firing PCB 460 V for 3RW40, Size S6
|
|
|
|
|
|
|
Firing PCB 600 V for 3RW40, Size S6
|
|
|
|
|
|
|
Control unit 115 V for 3RW4056, Size S6 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4056, Size S6 with screw terminals
|
|
|
|
|
|
|
Power semiconductor module 600 V, for 3RW4073, 230 A
|
|
|
|
|
|
|
Power semiconductor module NTC 600 V, for 3RW4073, 230 A
|
|
|
|
|
|
|
Control unit 115 V for 3RW4073, Size S12 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4073, Size S12 with screw terminals
|
|
|
|
|
|
|
|
|