- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Linear Beam Detection
- Flame Detection
- Spectrex Flame Detectors
- 20/20MI-11SF - Mini IR3 Flame Detector 10-40M CBL SS FM
- 20/20MI-31SF - Mini IR3 Flame Detector 2.5-10M CBL SS FM
- 20/20MI-32SF - Mini IR3 Flame Detector 2.5-10M PLG SS FM
- 20/20ML-11SF - Mini UV / IR Flame Detector CBL SS FM
- 20/20ML-12SF - Mini UV / IR Flame Detector PLG SS FM
- 20/20 MPI-R - IR3 Flame Detector Mini version
- 40/40C-I-642AFY7 - 40/40C-I-642AFY7 IR3 STD FLM DET UW FM
- 40/40D-I-632SFY7 - 40/40C-M-642AFY7 MIR HYD STD FLM DET FM
- 40/40D-I-632AFY7 - 40/40D-M-632AFY7 MIR HYD UPG FLM DET FM
- 40/40D-M-632SFY7 - 40/40C-LB-642AFY7 UV/IR FLM DET HYD FM
- 40/40C-M-642AFY7 - 40/40D-I-632SFY7 IR3 UPG FLM DET UW FM
- 40/40D-M-632AFY7 - 40/40D-LB-632SFY7 UV/IR FLM DET HYD FM
- 40/40C-LB-642AFY7 - 40/40C-L4B-642AFY7 UV/IR STD FLM DET FM
- 40/40D-LB-632SFY7 - 40/40D-LB-632AFY7 UV/IR FLM DET HYD FM
- 40/40D-LB-632AFY7 - The SharpEye 40/40D-LB is an ultra-fast UV/IR flame detector, which is able to detect in under 20 msec and features a unique dual sensor with selectable UV and IR channels that can be used separately or combined.
- 40/40C-L4B-642AFY7 - 40/40D-M-632SFY7 MIR HYD UPG FLM DET FM
- Spectrex Flame Detector Accessories
- Air Sampling Detection
- Lithium Ion Particle Detection
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
20/20ML-11SF - Mini UV / IR Flame Detector CBL SS FM
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Control unit 115 V for 3RW4055, Size S6 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4055, Size S6 with screw terminals
|
|
|
|
|
|
|
Firing PCB 460 V for 3RW40, Size S6
|
|
|
|
|
|
|
Firing PCB 600 V for 3RW40, Size S6
|
|
|
|
|
|
|
Control unit 115 V for 3RW4056, Size S6 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4056, Size S6 with screw terminals
|
|
|
|
|
|
|
Power semiconductor module 600 V, for 3RW4073, 230 A
|
|
|
|
|
|
|
Power semiconductor module NTC 600 V, for 3RW4073, 230 A
|
|
|
|
|
|
|
Control unit 115 V for 3RW4073, Size S12 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4073, Size S12 with screw terminals
|
|
|
|
|
|
|
|
|