|
|
SINAMICS G180 2T2A-07400-002 230-500V, TN/TT 50/60 Hz Motor output (typ.) 2.2kW (400V) HWD without opt. 410*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-003 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 3kW (400V) HWD without opt. 410*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-004 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 4kW (400V) HWD without opt. 410*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-005 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 5.5kW (400V) HWD without opt. 410*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-007 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 7.5kW (400V) HWD without opt. 510*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-011 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 11kW (400V) HWD without opt. 510*165*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-015 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 15kW (400V) HWD without opt. 610*225*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-022 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 22kW (400V) HWD without opt. 610*225*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-030 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 30kW (400V) HWD without opt. 610*225*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2
|
|
Configure
|
|
|
|
|
SINAMICS G180 2T2A-07400-037 230-500 V, TN/TT 50/60 Hz Motor output (typ.) 37kW (400V) HWD without opt. 710*350*320 mm IP20 air-cooled, 6-pulse line reactor, DV/DT Output filter EMC EN61800-3 line filter EN 55011 Class A, First environment C2
|
|
Configure
|
|
|