12.01.2025 1:29:59 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Cloud solutions
    • Fire safety (UL)
      • Detection and peripherals
        • Door Holders
          • SDH-2A - 120VAC Concealed Wiring
          • SDH-3A - 120VAC Surface Wiring
          • SDH-4A - 120VAC Recessed Door
          • SDH-5A - 120VAC Floor Mount Single Door
          • SDH-7A - 120 VAC Sliding Door
          • SDH-8A - 120VAC Overhead Door
          • SDH-2D - 24VDC Concealed Wiring
          • SDH-3D - 24VDC Surface Wiring
          • SDH-4D - 24VDC Recessed Door
          • SDH-5D - 24VDC Floor Mount Single Door
          • SDH-6D - 24VDC Floor Mount Double Door
          • SDH-8D - 24VDC Overhead Door
  • Software

SDH-2D - 24VDC Concealed Wiring

Spice Selection Filters
All about SDH-2D - 24VDC Concealed Wiring
This kind of information is not available for this product.
;