- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire safety (EN)
- KNX Building Control
- Display and operation units
- Pushbuttons
- Pushbuttons bus transceiver module (BTM)
- S 281U12 - Frame 68 - 4 x 4, titanium white (similar to RAL 9010), for 4" x 4" Box (double gang box)
- AQR2510NFW - Frame DELTA line for front module
- AQR2510NHW - Frame DELTA miro for front module
- S 281/11 - DELTA style design frame, 82 x 82 x 11 mm, titanium white, single frame
- UP 22.. - Pushbutton, i-system
- UP 28.. - Pushbutton, DELTA style
- UP 223/..4 - Pushbutton with scene controller and room temperature sensor, i-system
- UP 287/..4 - Pushbutton with scene controller and room temperature sensor, DELTA style
- UP 287/..5 - Pushbutton with scene controller and IR receiver decoder, DELTA style
- UP 211/13 - UP 211/13 Incendo Switch, 1-fold, white
- UP 211/33 - UP 211/33 Incendo Switch, 1-fold, grey
- UP 212/13 - UP 212/13 Incendo Switch, 2-fold, white
- UP 212/33 - UP 212/33 Incendo Switch, 2-fold, grey
- UP 214/13 -
UP 214/13 Incendo 智能控制面板,四联八键,钛白色 - UP 214/33 - UP 214/33 Incendo Switch, 4-fold, grey
- IR-System
- Pushbutton accessories
- Room temperature controllers with integrated sensor and operation
- Multifunction device
- Room thermostats
- Touch panels
- Visualization, server
- Visualization, software
- Output devices
- Input devices
- Combination devices
- Lighting
- Solar protection, anti-glare protection, utilization of daylight
- Heating, ventilation and air conditioning - room temperature control
- Heating, ventilation and air conditioning - primary control
- Modular installation system, room control box
- Gateways, interface converters
- Physical sensors
- Control and automation devices
- Wireless and IoT
- System products and accessories
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
AQR2510NHW - Frame DELTA miro for front module
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
AQR2510NHW - Frame DELTA miro for front module
|
|
|
|
|
|
|
|
|