- Drive technology
- Automation technology
- Automation systems
- SIMATIC Industrial Automation Systems
- Controllers
- LOGO! logic module
- Basic Controllers
- Advanced Controllers
- S7-1500
- S7-300
- Demonstration models
- Central processing units
- I/O modules
- Digital modules
- Analog modules
- SM 331 analog input modules
- SM 332 analog output modules
- SM 334 analog input/output modules
- SIPLUS S7-300 analog modules
- F-digital/analog modules
- Ex digital modules
- Ex analog modules
- Function modules
- Communication
- Special modules
- Connection system
- Power supplies
- IM 360/361/365 interface modules
- SIPLUS S7-300 IM 365
- Accessories
- S7-400/S7-400H/S7-400F/FH
- Distributed Controllers
- Software Controllers
- Drive Controllers
- Supplementary components
- I/O systems
- SIMATIC control systems
- Software for SIMATIC Controllers
- Programming devices
- Siemens Partner Program
- SIMOTION Motion Control System
- SINUMERIK CNC automation systems
- System cabling/control cabinets
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
SM 331 analog input modules
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC S7-300, Analog input SM 331, Isolated 8 AI, resolution 13 bits U/I/resistor/Pt100, NI100, NI1000, LG-NI1000, PTC/KTY, 66 ms conversion time; 1x 40-pole
|
|
|
|
|
|
|
SIMATIC S7-300, Analog input SM 331, isolated, 8 AI, resolution 14 bit, 0.052 ms/channel current, Voltage alarm, diagnostics, 1x 20-pole, suitable for isochronous mode Improved bus cycle time for isochronous mode
|
|
|
|
|
|
|
SIMATIC S7-300, Analog input SM 331, isolated, 2 AI, Resolution 9/12/14 bits, U/I/thermocouple/resistor, alarm, diagnostics, 1x 20-pole, Removing/inserting with active backplane bus
|
|
|
|
|
|
|
SIMATIC S7-300, Analog input SM 331, isolated, 8 AI, Resolution 9/12/14 bits, U/I/thermocouple/resistor, alarm, diagnostics, 1x 20-pole Removing/inserting with active backplane bus
|
|
|
|
|
|
|
SIMATIC S7-300, Analog input SM 331, isolated, 8 AI; +/-5/10V, 1-5 V, +/-20 mA, 0/4 to 20 mA, 16 bit (55ms), Single rooting (50 V COM.), 1x 40-pole
|
|
|
|
|
|
|
SIMATIC S7-300, Analog input SM 331, isolated, 8 AI; +/-5/10V, 1-5 V, +/-20 mA, 0/4 to 20 mA, 16 bit, Single rooting (60 V COM.), 4-channel operation: 10 ms, 8-channel operation: 23-95ms, 1x 40-pole
|
|
|
|
|
|
|
SIMATIC S7-300, Analog input SM 331, single channel Isolated 250 V AC, 6 AI thermocouples Type B, E, J, K, L, N, R, S, T Voltage: +/-25MV to +/-1V 16 bit, 50ms, 1x 40-pole
|
|
|
|
|
|
|
SIMATIC S7-300, Analog input SM 331, isolated, 2/3/4-wire, 8 AI, Resistor, Pt100/200/1000 NI100/120/200/500/1000, CU10, characteristics according to GOST 16 (internal 24) bit, 50ms, 1x 40-pole
|
|
|
|
|
|
|
SIMATIC S7-300, Analog input SM 331, isolated, 8 AI thermocouples Type B, E, J, K, L, N, R, S, T TXK/TXK (L) according to GOST 16 bit, 50ms, 1x 40-pole
|
|
|
|
|
|
|
|
|