ENG_7311.XML
Slim Line Commander
The ROSE SL 2000 and SL 3000 Slim Line Commanders are tailored housing systems for built-in control components with numerous configuration possibilities.
With various mounting depths, the basic versions of the aluminum section housing systems in various sizes provide ideal surface-mounting possibilities for CNC with:
- SINUMERIK OP 010/OP 010S/OP 010C/OP 012/OP 015A
- SINUMERIK machine control panels
- SINUMERIK Machine Push Button Panel
- SINUMERIK full CNC keyboards
SL 2000
- Multifunctional built-in and add-on system with all-round fixing slots
- Individual front panel installation from front or back
- Mounting depths: 80 mm/110 mm/185 mm (3.15 in/4.33 in/7.28 in)
P_NC01_XX_00718
SL 3000
- Variable depth by combining sections
- Hollow chamber profile for hidden installation of drives and connectors
- Mounting depths: 60 mm/160 mm/200 mm (2.36 in/6.30 in/7.87 in)
- Mounting depths with combined profiles: 120 mm/220 mm/260 mm/360 mm (4.72 in/8.66 in/10.24 in/14.17 in)
LIMANDA
P_NC01_XX_00440
LIMANDA is the ideal polyamide panel housing for installing small operator panels and control devices for mobile and fixed applications to the IP65 degree of protection.
- Dimensions of Limanda 1: 317 mm × 287 mm × 75 mm (12.48 in × 11.30 in × 2.95 in)
- Dimensions of Limanda 2: 270 mm × 248 mm × 64 mm (10.63 in × 9.76 in × 2.52 in)
Suitable for SIMATIC Panels:
- PP7/PP17
- OP7/OP15/OP17
- TP27-6/TP 170
- C7
ENG_83779.XML
Are you looking for an individual solution for your application? Ask us! Your partner for industrial housing systems:
ROSE Systemtechnik GmbH
Erbeweg 13-15
32457 PORTA WESTFALICA
GERMANY
Tel.: +49 571 5041-0
Email: rose@rose-pw.de
Internet: http://www.rose-pw.de