SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6MF2101-1AB10-0AA0
Product
Image similar
SICAM A8000 CP-8000 24-60VDC -40 BIS +70 GRAD CELSIUS. COMPACT RTU
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MF2101-1AB10-0AA0
Product Description SICAM A8000 CP-8000 24-60VDC -40 BIS +70 GRAD CELSIUS. COMPACT RTU
Product family Compact device and Processor modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup B24
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 1,138 Kg
Packaging Dimension 0,01 x 0,01 x 0,01
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515637622
UPC Not available
Commodity Code 90328900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1370
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 12.03.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;