SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
3RV2936-3C
Product
door-coupling rotary operating mechanism for harsh conditions for circuit breaker size S2 handle EMERGENCY OFF
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 3RV2936-3C
Product Description door-coupling rotary operating mechanism for harsh conditions for circuit breaker size S2 handle EMERGENCY OFF
Product Family Rotary operating mechanisms
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 1D / 41E
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 1.171 Kg
Packaging Dimension 186.00 x 250.00 x 143.00
Package size unit of measure MM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4047621074405
UPC 195125198869
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 5335
Group Code R711
Country of Origin Germany
RoHS Conformity Date not available
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-15
eClass 14 27-37-04-15
eClass 6 27-37-04-15
eClass 7.1 27-37-04-15
eClass 8 27-37-04-15
eClass 9 27-37-04-15
eClass 9.1 27-37-04-15
ETIM 7 EC000230
ETIM 8 EC000230
ETIM 9 EC000230
IDEA 4 5219
UNSPSC 15 39-12-22-21
|
Buy Product
Quantity 1 pc.
;