ACCESSORY / SPARE PART ROUND, 22MM/SQUARE, 26X26MM: LED SUPER-BRIGHT LAMPS, WEDGE-BASE WEDGE-BASE W2 X 4.6D RATED VOLTAGE 24V AC/DC OPERATIONAL CURRENT 10 MA RED
Product Number |
3SB3901-1SB |
Product Description |
ACCESSORY / SPARE PART ROUND, 22MM/SQUARE, 26X26MM: LED SUPER-BRIGHT LAMPS, WEDGE-BASE WEDGE-BASE W2 X 4.6D RATED VOLTAGE 24V AC/DC OPERATIONAL CURRENT 10 MA RED
|
Product Family |
Mounting parts and components |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
LE / 41J |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
0.001 Kg |
Packaging Dimension |
5.00 x 16.00 x 5.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 pc. |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4011209442054 |
UPC |
754554626451 |
Commodity Code |
85437090 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3754 |
Group Code |
R711 |
Country of Origin |
China |
RoHS Conformity Date |
Since: 01/07/06 |
Product Class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-12-09 |
eClass |
14 |
27-37-12-09 |
eClass |
6 |
27-37-12-09 |
eClass |
7.1 |
27-37-12-09 |
eClass |
8 |
27-37-12-09 |
eClass |
9 |
27-37-12-09 |
eClass |
9.1 |
27-37-12-09 |
ETIM |
7 |
EC000204 |
ETIM |
8 |
EC000204 |
ETIM |
9 |
EC000204 |
IDEA |
4 |
4771 |
UNSPSC |
15 |
39-12-15-44 |
|
|
|
|