SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL2804-0AE31
Product
Image similar
Ex enclosure made of stainless steel, IP66. Empty enclosure prepared for installation of the ET 200iSP. II 2G Ex eb IIC Gb Size (WxHxD): 950x450x230, for max. 24 iSP modules (EM/IM). Cable entries: 2x M32 power supply, 4x M20 bus cables and 66x M16 (5-10 mm) for signals in 3 rows, version in nickel-plated brass. Ambient operating temperature -40...+70 °C.
List Price Show Prices
Your Price Show Prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6DL2804-0AE31
Product Description Ex enclosure made of stainless steel, IP66. Empty enclosure prepared for installation of the ET 200iSP. II 2G Ex eb IIC Gb Size (WxHxD): 950x450x230, for max. 24 iSP modules (EM/IM). Cable entries: 2x M32 power supply, 4x M20 bus cables and 66x M16 (5-10 mm) for signals in 3 rows, version in nickel-plated brass. Ambient operating temperature -40...+70 °C.
Product Family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group JH / 2I3
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 32.000 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4047623178668
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID STPCS7
Product Group 4116
Group Code R336
Country of Origin Germany
RoHS Conformity Date Since: 28/04/17
Product Class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-18-05-02
eClass 14 27-18-05-02
eClass 6 27-18-05-02
eClass 7.1 27-18-05-02
eClass 8 27-18-05-02
eClass 9 27-18-05-02
eClass 9.1 27-18-05-02
ETIM 7 EC002503
ETIM 8 EC002503
ETIM 9 EC002503
UNSPSC 15 39-12-13-14
|
Buy Product
Quantity 1 pc.
;