SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
6DR4004-8J
Product
Iy module plug-in module for analog current output signal for SIPART PS2 electropneumatic positioner, position feedback, signal current 4-20 mA, simple to retrofit, not explosion-proof
List Price Show Prices
Your Price Show Prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6DR4004-8J
Product Description Iy module plug-in module for analog current output signal for SIPART PS2 electropneumatic positioner, position feedback, signal current 4-20 mA, simple to retrofit, not explosion-proof
Product Family SIPART PS2
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group L2 / 8V1
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.050 Kg
Packaging Dimension 75.00 x 121.00 x 34.00
Package size unit of measure MM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4019169840743
UPC Not available
Commodity Code 90329000
LKZ_FDB/ CatalogID FI01-5
Product Group 4759
Group Code R3P2
Country of Origin Romania
RoHS Conformity Date Since: 20/07/17
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-22-04-91
eClass 14 27-22-04-91
eClass 6 27-22-91-04
eClass 7.1 27-22-91-04
eClass 8 27-22-91-04
eClass 9 27-22-91-04
eClass 9.1 27-22-91-04
|
Buy Product
Quantity 1 pc.
;