SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
6ES7922-3BC50-0AG0
Product
Image similar
Front connector for SIMATIC S7-300 40 pole (6ES7921-3AH20-0AA0) with 40 single cores 0.5 mm2, Single cores H05V-K, Crimp version VPE=1 unit L = 2.5 m
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6ES7922-3BC50-0AG0
Product Description Front connector for SIMATIC S7-300 40 pole (6ES7921-3AH20-0AA0) with 40 single cores 0.5 mm2, Single cores H05V-K, Crimp version VPE=1 unit L = 2.5 m
Product Family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01/10/23
Price data
Region Specific PriceGroup / Headquarter Price Group 6R / 592
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1.000 Kg
Packaging Dimension 30.00 x 30.00 x 4.50
Package size unit of measure CM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4025515135227
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID KT10-CA3
Product Group 9394
Group Code R315
Country of Origin Romania
RoHS Conformity Date Since: 01/07/06
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-20
eClass 14 27-24-22-20
eClass 6 27-24-92-05
eClass 7.1 27-24-92-05
eClass 8 27-24-92-05
eClass 9 27-24-22-20
eClass 9.1 27-24-22-20
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
IDEA 4 3553
UNSPSC 15 32-15-17-03
|
Buy Product
Quantity 1 pc.
;