SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
6FX2002-1DC00-1AC0
Product
Signal cable pre-assembled type: 6FX2002-1DC00 (SINAMICS Drive CLiQ) Connector IP20/IP20, without 24 V Length (m)= 0 + 0 + 2 + 0
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6FX2002-1DC00-1AC0
Product Description Signal cable pre-assembled type: 6FX2002-1DC00 (SINAMICS Drive CLiQ) Connector IP20/IP20, without 24 V Length (m)= 0 + 0 + 2 + 0
Product Family For SINAMICS S120 Motor Module - SINUMERIK 840D sl
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group E3 / 764
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0.218 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643046670
Commodity Code 85444290
LKZ_FDB/ CatalogID NCZ-P
Product Group 9300
Group Code R220
Country of Origin Slovakia
RoHS Conformity Date Since: 01/07/06
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-01
eClass 14 27-06-18-01
eClass 6 27-06-18-01
eClass 7.1 27-06-18-01
eClass 8 27-06-18-01
eClass 9 27-06-18-01
eClass 9.1 27-06-18-01
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
|
Buy Product
Quantity 1 pc.
You can also add options to the product.
Loading Documents...
;