SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
6SL3040-1GA00-1AA0
Product
Image similar
SINAMICS G130 6SL30401GA001AA0 Control Unit Kit PROFIBUS busbar 6SL3040-1MA00-0AA0 Control Unit 6SL3054-3FC30-1BA0 CompactFlash 6SL3072-0AA00-0AG0 MICROMASTER
List Price Show Prices
Your Price Show Prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6SL3040-1GA00-1AA0
Product Description SINAMICS G130 6SL30401GA001AA0 Control Unit Kit PROFIBUS busbar 6SL3040-1MA00-0AA0 Control Unit 6SL3054-3FC30-1BA0 CompactFlash 6SL3072-0AA00-0AG0 MICROMASTER
Product Family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group D5 / 3DC
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 4A994X
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 2.392 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643925791
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.2LD
Product Group 3312
Group Code R220
Country of Origin Germany
RoHS Conformity Date Since: 28/01/04
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-91
eClass 14 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-04
|
Buy Product
Quantity 1 pc.
;