SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
7ME3480-3AC35-3BD0
Product
Image similar
SITRANS FUE950 Custody transfer approved energy calculator, for use with flow meters of type FUS380, FUE380, MAG 8000, FS220 and MAG 5000/6000 transmitter. Suitable for thermal energy measurement of liquids for applications in district heating and chiller plants. - Pulse value 10 L/Pulse, max. flow rate 3600 m3/h (with option L05: 10 gal/p., max. flow rate 60000 GPM). For cooling applications, Flowmeter placed at low temperture. PT500 sensor pair (6/140 mm), 4-wire type incl. 5 m cable, 6 mm sensor diameter and 140 mm length, with MID & PTB-K7.2 approval. Stainless steel pockets for 6 mm sensors, 120/135 mm - G1/2 inch, max. PN40 and 5 m/s, (2 pcs). Power supply Mains powered with 24 VAC module (incl. back-up battery). Module 1 M-Bus. MWh, kW, m3, m3/h - 1 digit resolution. Calculator without EU type approval. For operational measurements in heat or cold applications.
List Price Show Prices
Your Price Show Prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 7ME3480-3AC35-3BD0
Product Description SITRANS FUE950 Custody transfer approved energy calculator, for use with flow meters of type FUS380, FUE380, MAG 8000, FS220 and MAG 5000/6000 transmitter. Suitable for thermal energy measurement of liquids for applications in district heating and chiller plants. - Pulse value 10 L/Pulse, max. flow rate 3600 m3/h (with option L05: 10 gal/p., max. flow rate 60000 GPM). For cooling applications, Flowmeter placed at low temperture. PT500 sensor pair (6/140 mm), 4-wire type incl. 5 m cable, 6 mm sensor diameter and 140 mm length, with MID & PTB-K7.2 approval. Stainless steel pockets for 6 mm sensors, 120/135 mm - G1/2 inch, max. PN40 and 5 m/s, (2 pcs). Power supply Mains powered with 24 VAC module (incl. back-up battery). Module 1 M-Bus. MWh, kW, m3, m3/h - 1 digit resolution. Calculator without EU type approval. For operational measurements in heat or cold applications.
Product Family SITRANS FUE950 energy calculator
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group L9 / 8F6
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 2.500 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90269000
LKZ_FDB/ CatalogID FI01-3
Product Group 4845
Group Code R3P3
Country of Origin Germany
RoHS Conformity Date Since: 20/07/17
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-12
eClass 14 27-20-04-12
eClass 6 27-20-04-12
eClass 7.1 27-20-04-12
eClass 8 27-20-04-12
eClass 9 27-20-04-12
eClass 9.1 27-20-04-12
|
Buy Product
Quantity 1 pc.
You can also add options to the product.
;