EchoMax XPS-10 Ultrasonic level transducer: continuous, non-contact, 10 m (32.80 ft), for liquids and solids. Mounting thread and facing: 1" NPT ((Taper), ANSI/ASME B1.20.1) Cable length: 10 m (32.81 ft) Mounting flange: No flange Approvals: ATEX II 2GD Ex mb IIC T4 Gb, ATEX II 2GD Ex tb IIIC T135°C Db, Ta = -40°C to +95°C; UKEX II 2GD Ex mb IIC T4 Gb, UKEX II 2GD Ex tb IIIC T135°C Db, Ta = -40°C to +95°C; IECEx SIR 13.0009X Ex mb IIC T4 Gb, IECEx SIR 13.0009X Ex tb IIIC T135°C Db, Ta = -40°C to +95°C; FM Class I, Div. 2, Groups A, B, C, D; FM Class II, Div. 1, Groups E, F, G; FM Class III .
Product Number |
7ML1115-0CA30 |
Product Description |
EchoMax XPS-10 Ultrasonic level transducer: continuous, non-contact, 10 m (32.80 ft), for liquids and solids. Mounting thread and facing: 1" NPT ((Taper), ANSI/ASME B1.20.1) Cable length: 10 m (32.81 ft) Mounting flange: No flange Approvals: ATEX II 2GD Ex mb IIC T4 Gb, ATEX II 2GD Ex tb IIIC T135°C Db, Ta = -40°C to +95°C; UKEX II 2GD Ex mb IIC T4 Gb, UKEX II 2GD Ex tb IIIC T135°C Db, Ta = -40°C to +95°C; IECEx SIR 13.0009X Ex mb IIC T4 Gb, IECEx SIR 13.0009X Ex tb IIIC T135°C Db, Ta = -40°C to +95°C; FM Class I, Div. 2, Groups A, B, C, D; FM Class II, Div. 1, Groups E, F, G; FM Class III .
|
Product Family |
EchoMax XPS |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
2I / 8L1 |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.920 Kg |
Packaging Dimension |
167.00 x 199.00 x 165.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 pc. |
Packaging Quantity |
1 |
EAN |
4019169849548 |
UPC |
Not available |
Commodity Code |
9032900000 |
LKZ_FDB/ CatalogID |
FI01-4 |
Product Group |
4710 |
Group Code |
R3P0 |
Country of Origin |
China |
RoHS Conformity Date |
Since: 10/01/03 |
Product Class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-20-05-06 |
eClass |
14 |
27-20-05-06 |
eClass |
6 |
27-20-05-06 |
eClass |
7.1 |
27-20-05-06 |
eClass |
8 |
27-20-05-06 |
eClass |
9 |
27-20-05-06 |
eClass |
9.1 |
27-20-05-06 |
ETIM |
7 |
EC003001 |
ETIM |
8 |
EC003001 |
ETIM |
9 |
EC003001 |
|
|
|
|