SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
7ML5110-1GD07-4AF3
Product
SITRANS Probe LU240 Ultrasonic level transmitter ideal for level, volume, and volume flow measurements. It works with liquids, slurries, and bulk materials up to 12 m (40 ft). . Communications: HART (4 ... 20 mA) level, volume, volume flow Ingress protection: IP66, IP68, TYPE 4X, 6 Measurement range/ wetted parts: 200 ... 12000 mm (7.87 ... 472.44 inch), PVDF Copolymer Process connection: 2" NPT [(Taper), ASME B1.20.1] . Non wetted parts: Plastic (PBT/PC material) Enclosure Type of protection: Ordinary Locations/General Purpose (Non-Ex), CCSAUS, CE, UKCA, KC, RCM, EAC Electrical connections/ cable entries: 2 x M20 x 1.5 (one general purpose Polyamide cable gland and one Polyamide blocking plug provided) Local HMI: With display (clear lid of PC material)
List Price Show Prices
Your Price Show Prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 7ML5110-1GD07-4AF3
Product Description SITRANS Probe LU240 Ultrasonic level transmitter ideal for level, volume, and volume flow measurements. It works with liquids, slurries, and bulk materials up to 12 m (40 ft). . Communications: HART (4 ... 20 mA) level, volume, volume flow Ingress protection: IP66, IP68, TYPE 4X, 6 Measurement range/ wetted parts: 200 ... 12000 mm (7.87 ... 472.44 inch), PVDF Copolymer Process connection: 2" NPT [(Taper), ASME B1.20.1] . Non wetted parts: Plastic (PBT/PC material) Enclosure Type of protection: Ordinary Locations/General Purpose (Non-Ex), CCSAUS, CE, UKCA, KC, RCM, EAC Electrical connections/ cable entries: 2 x M20 x 1.5 (one general purpose Polyamide cable gland and one Polyamide blocking plug provided) Local HMI: With display (clear lid of PC material)
Product Family SITRANS Probe LU240
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2I / 8L1
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1.250 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9031800090
LKZ_FDB/ CatalogID FI01-4
Product Group 4710
Group Code R3P0
Country of Origin Canada
RoHS Conformity Date Since: 10/01/03
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-06
eClass 6 27-20-05-06
eClass 7.1 27-20-05-06
eClass 8 27-20-05-06
eClass 9 27-20-05-06
eClass 9.1 27-20-05-06
ETIM 7 EC003001
ETIM 8 EC003001
ETIM 9 EC003001
|
Buy Product
Quantity 1 pc.
You can also add options to the product.
;