SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
7ML5221-1BB17
Product
Image similar
SITRANS Probe LU Ultrasonic level transmitter: continuous, non-contact, up to 12m (40 ft) range. Monitors level and volume in liquids and slurries. With optional PROFIBUS PA. Product is in phase out but still available to order, Consider replacing with: SITRANS Probe LU240 7ML51 Enclosure/Cable Inlet: Plastic (PBT) 2 x M20 (includes 1 general purpose cable gland) Range / Transducer material: 6 meter (20 ft), PVDF Copolymer Process Connection: R 2" ((BSPT), EN 10226) Communication / Output: 4-20mA, HART Approval: ATEX 1G Ex ia IIC T4 Ga, Ta = -40°C to +80°C; UKEX 1G Ex ia IIC T4 Ga, Ta = -40°C to +80°C; IECEx Ex ia IIC T4 Ga, Ta = -40°C to +80°C; INMETRO Ex ia IIC T4 Ga, IP67/IP68, -40°C = Ta = +80°C; KCs Ex ia IIC T4; RCM
Notes
Product Configuration is incorrect. Please check the configuration.
Product was deleted without replacement
Any question regarding this part or other Siemens broad value added services, please contact sales support / spare parts team for advice on available options. Tel: 131 773 mail to: industry.tss.au@siemens.com
List Price Show Prices
Your Price Show Prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 7ML5221-1BB17
Product Description SITRANS Probe LU Ultrasonic level transmitter: continuous, non-contact, up to 12m (40 ft) range. Monitors level and volume in liquids and slurries. With optional PROFIBUS PA. Product is in phase out but still available to order, Consider replacing with: SITRANS Probe LU240 7ML51 Enclosure/Cable Inlet: Plastic (PBT) 2 x M20 (includes 1 general purpose cable gland) Range / Transducer material: 6 meter (20 ft), PVDF Copolymer Process Connection: R 2" ((BSPT), EN 10226) Communication / Output: 4-20mA, HART Approval: ATEX 1G Ex ia IIC T4 Ga, Ta = -40°C to +80°C; UKEX 1G Ex ia IIC T4 Ga, Ta = -40°C to +80°C; IECEx Ex ia IIC T4 Ga, Ta = -40°C to +80°C; INMETRO Ex ia IIC T4 Ga, IP67/IP68, -40°C = Ta = +80°C; KCs Ex ia IIC T4; RCM
Product Family SITRANS Probe LU
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/01/24
Notes
Product Configuration is incorrect. Please check the configuration.
Product was deleted without replacement
Any question regarding this part or other Siemens broad value added services, please contact sales support / spare parts team for advice on available options. Tel: 131 773 mail to: industry.tss.au@siemens.com
Price data
Region Specific PriceGroup / Headquarter Price Group 2I / 8L1
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 2.200 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9026100010
LKZ_FDB/ CatalogID FI01-4
Product Group 4710
Group Code R3P0
Country of Origin Canada
RoHS Conformity Date Since: 10/01/03
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-06
eClass 14 27-20-05-06
eClass 6 27-20-05-06
eClass 7.1 27-20-05-06
eClass 8 27-20-05-06
eClass 9 27-20-05-06
eClass 9.1 27-20-05-06
ETIM 7 EC003001
ETIM 8 EC003001
ETIM 9 EC003001
|
This product has to be configured before it can be ordered.
;