SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
7ML5340-1AA07-4AF3
Product
Image similar
SITRANS LR150 Radar level transmitter, Non-contact, 15 (49.2 ft) range, for liquids and solids. . Bluetooth function: With . Process connection: 1-1/2" NPT . . . Type of protection: Non Ex (ordinary locations), CE, cFMus, cCSAus, RCM Electrical connection /cable entry: M20 Local HMI: With display (clear lid with plastic window of PC material)
List Price Show Prices
Your Price Show Prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 7ML5340-1AA07-4AF3
Product Description SITRANS LR150 Radar level transmitter, Non-contact, 15 (49.2 ft) range, for liquids and solids. . Bluetooth function: With . Process connection: 1-1/2" NPT . . . Type of protection: Non Ex (ordinary locations), CE, cFMus, cCSAus, RCM Electrical connection /cable entry: M20 Local HMI: With display (clear lid with plastic window of PC material)
Product Family SITRANS LR150
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group L' / 8L4
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 12 Day/Days
Net Weight (kg) 0.900 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90318080
LKZ_FDB/ CatalogID FI01-4
Product Group X017
Group Code R3P0
Country of Origin Germany
RoHS Conformity Date Since: 11/08/20
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-05
eClass 6 27-20-05-05
eClass 7.1 27-20-05-05
eClass 8 27-20-05-05
eClass 9 27-20-05-05
eClass 9.1 27-20-05-05
ETIM 7 EC002995
ETIM 8 EC002995
ETIM 9 EC002995
|
Buy Product
Quantity 1 pc.
You can also add options to the product.
;