SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
7ML5501-0EA30
Product
Image similar
Pointek CLS100 RF Capacitance point level switch, stainless steel process connection. Detects level and interface in liquids, solids, slurries and foam. Compact, with 100 mm (4 inch) insertion, adaptable sensitivity, with the ability to tune out build-up on probe. . . Process connection: R 1" ((BSPT), EN 10226/PT (JIS-T), JIS B 0203) Approvals: General Purpose: CE,CSA,FM,RCM Device version: Enclosure version (PPS probe), 1/2 " NPT cable inlet Overfill Protection: Not required
List Price Show Prices
Your Price Show Prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 7ML5501-0EA30
Product Description Pointek CLS100 RF Capacitance point level switch, stainless steel process connection. Detects level and interface in liquids, solids, slurries and foam. Compact, with 100 mm (4 inch) insertion, adaptable sensitivity, with the ability to tune out build-up on probe. . . Process connection: R 1" ((BSPT), EN 10226/PT (JIS-T), JIS B 0203) Approvals: General Purpose: CE,CSA,FM,RCM Device version: Enclosure version (PPS probe), 1/2 " NPT cable inlet Overfill Protection: Not required
Product Family Pointek CLS100
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 21/05/24
Price data
Region Specific PriceGroup / Headquarter Price Group L) / 8L3
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.600 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90318080
LKZ_FDB/ CatalogID FI01-4
Product Group 4717
Group Code R3P0
Country of Origin Malta
RoHS Conformity Date Since: 20/07/17
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-03
eClass 14 27-20-05-03
eClass 6 27-20-05-03
eClass 7.1 27-20-05-03
eClass 8 27-20-05-03
eClass 9 27-20-05-03
eClass 9.1 27-20-05-03
ETIM 8 EC002993
ETIM 9 EC002993
|
Buy Product
Quantity 1 pc.
You can also add options to the product.
;