SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
8MR2170-1KA
Product
small compact thermostat NC (heating) 0 bis +60 °C
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 8MR2170-1KA
Product Description small compact thermostat NC (heating) 0 bis +60 °C
Product Family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 1DS / 1DS
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0.050 Kg
Packaging Dimension 46.00 x 61.00 x 38.00
Package size unit of measure MM
Quantity Unit 0 pc.
Packaging Quantity 1
Additional Product Information
EAN 4047624353354
UPC Not available
Commodity Code 90321080
LKZ_FDB/ CatalogID LV10
Product Group 5847
Group Code P310
Country of Origin Germany
RoHS Conformity Date Since: 14/02/23
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-07-07
eClass 14 27-21-07-07
eClass 6 27-21-07-07
eClass 7.1 27-21-07-07
eClass 8 27-21-07-07
eClass 9 27-21-07-07
eClass 9.1 27-21-07-07
ETIM 7 EC002014
ETIM 8 EC004587
ETIM 9 EC004587
|
Buy Product
Quantity 0 pc.
;