SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
8US1213-4AU01
Product
Device adapter MCCB, 3-pole, 160 A Busbar center-to-center spacing 60 mm for 3VA10/11, 200 x 77 mm Contacting to the adapter is included in supply
List Price Show Prices
Your Price Show Prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 8US1213-4AU01
Product Description Device adapter MCCB, 3-pole, 160 A Busbar center-to-center spacing 60 mm for 3VA10/11, 200 x 77 mm Contacting to the adapter is included in supply
Product Family Busbar systems
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group HJ / 1CU
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0.570 Kg
Packaging Dimension 80.00 x 205.00 x 100.00
Package size unit of measure MM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4001869508092
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10.1
Product Group 5888
Group Code P360
Country of Origin Germany
RoHS Conformity Date Since: 14/03/14
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-03-01
eClass 14 27-37-03-01
eClass 6 27-37-03-01
eClass 7.1 27-37-03-01
eClass 8 27-37-03-01
eClass 9 27-37-03-01
eClass 9.1 27-37-03-01
ETIM 7 EC001531
ETIM 8 EC001531
ETIM 9 EC001531
UNSPSC 15 39-13-17-02
|
Buy Product
Quantity 1 pc.
;