inscription label, front, with 1-40, vertical, terminal width: 5 mm, H: 7 mm, white
Notes
Product is no longer available
Successor:8WH81202AB05+8WH81202AB15+8WH81202AB25+8WH8120-2AB35
Any question regarding this part or other Siemens broad value added services, please contact sales support / spare parts team for advice on available options. Tel: 131 773 mail to: industry.tss.au@siemens.com
Product Number |
8WA8361-0AC |
Product Description |
inscription label, front, with 1-40, vertical, terminal width: 5 mm, H: 7 mm, white
|
Product Family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 09/10/23 |
Notes |
Product is no longer available
Successor:8WH81202AB05+8WH81202AB15+8WH81202AB25+8WH8120-2AB35
Any question regarding this part or other Siemens broad value added services, please contact sales support / spare parts team for advice on available options. Tel: 131 773 mail to: industry.tss.au@siemens.com
|
Region Specific PriceGroup / Headquarter Price Group |
HY / 1BT |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
7 Day/Days |
Net Weight (kg) |
0.0002 Kg (per 100 pc.) |
Packaging Dimension |
5.00 x 10.00 x 5.00 |
Package size unit of measure |
MM |
Quantity Unit |
100 pc. |
Packaging Quantity |
1 |
Minimum order quantity |
204 |
EAN |
4001869511580 |
UPC |
Not available |
Commodity Code |
39269097 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5567 |
Group Code |
P310 |
Country of Origin |
Germany |
RoHS Conformity Date |
Since: 01/06/14 |
Product Class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|