Terminal, screw terminal, PE/PEN terminal, 95 mm², green-yellow
Product Number |
8WH1000-0CQ07 |
Product Description |
Terminal, screw terminal, PE/PEN terminal, 95 mm², green-yellow
|
Product Family |
8WH terminals |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
HY / 1BT |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
90 Day/Days |
Net Weight (kg) |
0.332 Kg |
Packaging Dimension |
84.00 x 91.00 x 17.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 pc. |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4001869345765 |
UPC |
662643168662 |
Commodity Code |
85369010 |
LKZ_FDB/ CatalogID |
LV10.2 |
Product Group |
5555 |
Group Code |
P310 |
Country of Origin |
Poland |
RoHS Conformity Date |
Since: 01/04/06 |
Product Class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4-Nonylphenol, branched and linear, ethoxylated
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4-Nonylphenol, branched and linear
substances with a linear and/or branched alkyl chain with a carbon number of 9 covalently bound in position 4 to phenol, covering also UVCB- and well-defined substances which include any of the individual isomers or a co
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-11-41 |
eClass |
14 |
27-25-01-03 |
eClass |
6 |
27-14-11-41 |
eClass |
7.1 |
27-14-11-41 |
eClass |
8 |
27-14-11-41 |
eClass |
9 |
27-14-11-41 |
eClass |
9.1 |
27-14-11-41 |
ETIM |
7 |
EC000901 |
ETIM |
8 |
EC000901 |
ETIM |
9 |
EC000901 |
UNSPSC |
15 |
39-12-14-10 |
|
|
|
|