ENG_123390.XML
The following SIPLUS S7-400 analog modules are available for use in extreme environmental conditions:
- SIPLUS S7-400 SM 431;
analog inputs
- SIPLUS S7-400 SM 432;
analog outputs
SIPLUS S7-400 analog modules are designed for use in the following environmental conditions:
- Where increased resistance to chemical, mechanical and biological loading as well as salt spray is required
- Higher installation altitudes
- In relative humidity up to 100%
ENG_123392.XML
Analog input/output modules contain analog inputs/outputs for the automation system. Via these modules, analog sensors and actuators can be connected to the automation system.
Use of the analog input/output modules offers users the following advantages:
- Optimal adaptation:
The number of inputs/outputs can be adapted to the corresponding task with the help of modules which can be combined as required. Superfluous investments are avoided.
- Powerful analog technology:
Different input/output ranges and high resolution allow connection of many different analog sensors and actuators.
ENG_123394.XML
The analog input/output modules feature the following mechanical characteristics:
Compact design
The rugged plastic housing contains:
- Labeling strips for sliding into the front connector (included in scope of delivery; also as copy template in manual); cover foils can be obtained as option.
Easy installation
The modules are hung into the subrack and screwed in place.
User-friendly wiring
The modules are wired via a plug-in front connector. When the module is connected for the first time, a coding latches in the front connector so that this now only fits onto modules with the same voltage range.
When a module is replaced, the front connector can be used for the new module of the same type with the complete wiring.