- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- Accessories for QAA32
- QAA10..AA..U
- QAA22SS.. - QAA22SS Room Temperature Sensor
- QAA2291.. - QAA2291 Room Temperature Sensor
- QAA2230.. - QAA2230 Room Temperature Sensor
- QAA2280.. - QAA2280 Room Temperature Sensor
- QAA2235.. - QAA2235 Room Temperature Sensor
- QAA2212.. - QAA2212 Room Temperature Sensor
- QAA20..1 - Room temperature sensors, active
- QAA2.. - Room temperature sensor, passive
- QAA64 - Room temperature sensor LG-Ni1000 for mounting on recessed conduit boxes
- QAA26 - Room unit with room temperature sensor and setpoint adjuster 5..30 °C
- QAA2890/WI - Wireless room sensor, KNX IoT/Thread, Temperature
- QAA2281.EWSC - RTS, TEC/RJ-11, BLANK - ATEC 550-44X
- QAA2281.FWSC - RTS, TEC/RJ-11, FULL HMI - ATEC 550-44X
- QAA25 - Room unit with room temperature sensor and setpoint adjuster
- QAA27 - Room unit with room temperature sensor and setpoint readjuster -3…3 K
- QAA32 - Room temperature sensor NTC 3 kOhm
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- Other HVAC Products
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAA20..1 - Room temperature sensors, active
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
protective cover for TP 070, TP 170A, TP 170B, TP 170micro, TP 177micro, TP 177A, TP 177B, TP 270 6", TP 277 6", MP 270 6" Touch, scope of supply: 2 cover frames, 2 base frames, 2 protective covers shaped (for TP070, TP170micro, TP170A/B), 2 protective covers smooth (for TP177micro, TP177A/B, TP270 6", MP177 6" Touch, MP270 6" Touch)
|
|
|
|
|
|
|
protective cover for OP 77A, OP 77B, scope of supply: 2 cover frames, 2 base frames, 2 protective covers
|
|
|
|
|
|
|
protective cover for OP 177B, scope of supply: 2 cover frames, 2 base frames, 2 protective covers
|
|
|
|
|
|
|
protective cover for MP 277 10" Touch up to product version "ES 14", thin client 10" up to "ES 03" (6AV6646-0AA21-2AX0) with narrow frame, scope of supply: 2 cover frames, 2 base frames, 2 protective covers
|
|
|
|
|
|
|
protective cover for MP 277 8" Touch up to product version "ES 14" with narrow frame, scope of supply: 2 cover frames, 2 base frames, 2 protective covers
|
|
|
|
|
|
|
INOX frame 7" type 1, Unified stainless steel, type 1 for Panel, thin client and IPC, scope of supply: 1 frame 2 parts screwed together
|
|
|
|
|
|
|
INOX frame 7" type 1, set stainless steel, type 1 for Panel, thin client and IPC, scope of supply: 1 frame 2 parts screwed together, 1 mounting frame
|
|
|
|
|
|
|
INOX frame 10" type 1, Unified stainless steel, type 1 for Panel, thin client and IPC, scope of supply: 1 frame 2 parts screwed together
|
|
|
|
|
|
|
INOX frame 10" type 1, set stainless steel, type 1 for Panel, thin client and IPC, scope of supply: 1 frame 2 parts screwed together, 1 mounting frame
|
|
|
|
|
|
|
INOX frame 12" type 1, Unified stainless steel, type 1 for Panel, thin client and IPC, scope of supply: 1 frame 2 parts screwed together
|
|
|
|
|
|
|
|
|