- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- Other HVAC Products
- V..P459.. - 2-port and 3-port valves
- VVP459.10-1 - 2-port seat valve, external thread, PN 16, DN 10, kvs 1
- S 290/11 - Door/window contact, white
- Residential zoning products
- Gas Detection
- UH50 Energy Meters
- Veris Products
- Alvi Products
- MagFlo Meters
- Energy Calculators
- Transformers
- Sensors & Accessories
- Thermostats
- Damper Actuators & Accessories
- GSD141.7K - Rotary air damper actuators 2 Nm, without spring return
- GSD341.7A - Rotary air damper actuators 2 Nm, without spring return
- Valves, Valve Actuators & Accessories
- Apogee Products
- Solid State Relays
- Mechanical Water Meters
- Fire safety (EN)
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
GSD341.7A - Rotary air damper actuators 2 Nm, without spring return
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC S7-400, digital output SM 422, isolated 16 DO; 24 V DC, 2 A
|
|
|
|
|
|
|
SIMATIC S7-400, digital output SM 422, isolated 32 DO; 24 V DC, 0.5 A
|
|
|
|
|
|
|
SIMATIC S7-400, digital output SM 422, isolated 16 DO; 120/230 V AC, 2 A
|
|
|
|
|
|
|
SIMATIC S7-400, digital output SM 422, isolated 16 DO; 5..230 V AC, 5 A relay
|
|
|
|
|
|
|
SIMATIC S7-400, digital output SM 422, isolated 32 DO; 24 V DC, 0.5 A with 0.15 ms output delay, diagnostics
|
|
|
|
|
|
|
|
|