SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
  • Building Technologies
    • HVAC products
      • Valves and actuators
        • Rotary valves
          • Butterfly valves
            • Butterfly valves ISO with central lugs
              • VFW41.. - Butterfly Valve, flange, PN 6/10/16, tight closing
              • Combinable actuator for VKF42..
                • SQL361B2650 - Electromotoric actuator, DC 0…10 V, 2650 Nm
                • SQL361B1400 - Electromotoric actuator, DC 0…10 V, 1400 Nm
                • SQL321B2650 - Electromotoric actuator, 2P, 2650 Nm
                • SQL321B1400 - Electromotoric actuator, 2P, 1400 Nm
                • SQL361B270 - Electromotoric actuator, DC 0…10 V, 270 Nm
                • SQL321B570 - Electromotoric actuator, 2P, 570 Nm
                • SQL361B150 - Electromotoric actuator, DC 0…10 V, 150 Nm
                • SQL321B270 - Electromotoric actuator, 2P, 270 Nm
                • SQL361B50 - Electromotoric actuator, DC 0…10 V, 50 Nm
                • SQL321B150 - Electromotoric actuator, 2P, 150 Nm
                • SQL321B25 - Electromotoric actuator, 2P, 25 Nm
                • SQL321B50 - Electromotoric actuator, 2P, 50 Nm
                • SQL361B570 - Electromotoric actuator, DC 0…10 V, 570 Nm
              • VKF46.. - Butterfly valves PN6/10/16 for flanged connections, with tight shutoff
              • VKF42.. - Butterfly valves PN16 for flanged connections, with tight shutoff
  • Software

SQL361B270 - Electromotoric actuator, DC 0…10 V, 270 Nm

Spice Selection Filters
All about SQL361B270 - Electromotoric actuator, DC 0…10 V, 270 Nm
This kind of information is not available for this product.
;