- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Burner controls accessories
- Burner management systems
- Burner management systems accessories
- AGA56.42A87
- QRC1A2.104C27
- Sensors accessories
- Service tools
- Universal controllers
- SKP25.201E2
- Valves and actuators, gas accessories
- LOK16.250A17
- LFL1.335 - Gas burner control, t1=37s, TSA=2.5s, t9=5s, AC230V
- LMO14.111C2 - Oil burner control, 1-stage, QRB/QRC, up to 30kg/h, TSA=10s, t3n=10s, AC230V
- LGK16.335A27 - Gas burner control, t1=37s, TSA=2.5s, AC230V
- LAL2.65 - Oil burner control, medium-/heavy-oil, QRB1/RAR, TSA=5s, t3n=15s, t1=66s, AC230V
- LMO24.111C2 - Oil burner control, 2-stage, QRB/QRC, TSA=10s, t3n=10s, AC230V
- LAL1.25 - Oil burner control, universal, QRB1/QRC1, TSA=5s, t3n=15s, t1=22.5s, AC230V
- LMO44.255C2 - Oil burner control, stationary air heaters, 2-stage, QRB/QRC, 30kg/h, AC230V
- LME21.230C2 - Burner control, 2-stage, ion, t1=20s, TSA=3s, AC230V
- LME21.330C2 - Burner control, 2-stage, ion, t1=30s, TSA=3s, AC230V
- LAL3.25 - Oil burner control, universal, QRB1/RAR, TSA=5s, t3n=15s, t1=22.5s, AC230V
- LGK16.122A27 - Gas burner control, for flash-steam generators, t1=10s, TSA=2s, AC230V
- LFL1.148 - Gas burner control, atmospheric, intermittent, t1=10s, TSA=4 s, t9=8s
- LGK16.635A27 - Gas burner control, t1=66s, TSA=2.5s, AC230V
- LFL1.635 - Gas burner control, t1=66s, TSA=2.5s, t9=5s, AC230V
- LME22.331C2 - Burner control, 2-stage, ion, t1=30s, TSA=3s, actuator 12s, AC230V
- LME22.131C2 - Burner control, 2-stage, ion, t1=7s, TSA=3s, actuator 12s, AC230V
- LAL2.25 - Oil burner control, universal, QRB1/RAR, TSA=5s, t3n=15s, t1=22.5s, AC230V
- LOK16.250A27 - Oil burner control, universal, t1=22s, TSA=5s, AC230V
- LFL1.122 - Gas burner control, for flash-steam generators, t1=10s, TSA=2s, t9=2s, AC230V
- LME21.350C2 - Burner control, 2-stage, ion, t1=30s, TSA=5s, AC230V
- LME22.232C2 - Burner control, 2-stage, ion, t1=20s, TSA=3s, actuator 20s, AC230V
- LME22.233C2 - Burner control, 2-stage, ion, t1=20s, TSA=3s, actuator 30s, AC230V
- LDU11.523A27 - Gas valve proving system, t3=5s, t4=5s, AC220...240V
- Damper actuators
- Industrial burners
- Special sortiment
- Pneumatic range
- Other HVAC Products
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
LFL1.335 - Gas burner control, t1=37s, TSA=2.5s, t9=5s, AC230V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
DT-225EP - DT-225EP THERMAL
|
|
|
|
|
|
|
|
|