- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Special sortiment
- HCS
- TXB1.P1-4 - TX-I/O Bus Interface Module, P1 4 modules
- CCS
- KF8896
- Valves and actuators, gas accessories
- AGK30
- LFS1.21A2
- LME73.000A1 - Burner control, basic unit, intermittent, SA, for PME73.xxxA1, AC120V
- LME39+BaseKit96LME001 - LME39+BaseKit96LME001
- LME73.000A2 - Burner control, basic unit, intermittent, SA, for PME73.xxxA2, AC230V
- LGK16.335A17 - Gas burner control, t1=37s, TSA=2.5s, AC110V
- AZL52.00B1 - Display and operator unit, for LMV5, languages: GB, DE, FR, IT, ES, PT
- LDU11.323A27 - Gas valve proving system, t3=2.5s, t4=2.5s, AC220...240V
- LFS1.11A2 - LFS1.11A2 Flame safeguard
- LFS1.21A1 - LFS1.21A1 Flame safeguard
- LFS1.21A2 - LFS1.21A2 Flame safeguard
- LMV52.200B1 - Oil/gas burner control, O2 trim control, PID, 6 actuators, VSD, AC120V (EU)
- LMV51.000C2 - Burner controls, microprocessor-based, CAN bus system, gas valve proving
- LME21.550C2 - Burner control, 2-stage, ion, t1=50s, TSA=5s, AC230V
- LME71.000A1 - Burner control, basic unit, intermittent, for PME71.xxxA1, AC120V
- LME39.400C2 - Burner control, can be parameterized via BCI, without actuator, AC230V
- LMO24.255C2 - Oil burner control, 2-stage, QRB/QRC, TSA=5s, t3n=5s, AC230V
- LFL1.635-110V - Gas burner control, t1=66s, TSA=2.5s, t9=5s, AC110V
- AZL23.00A9 - Display and operator unit, for LMV2/LMV3/LME, IP54
- LME11.330C2 - Burner control, 1-stage, ion, t1=30s, TSA=3s, AC230V
- LME39.100C2 - Burner control, can be parameterized via BCI, AC230V
- LMV52.200B2 - Oil/gas burner control, O2 trim control, PID, 6 actuators, VSD, AC230V (EU)
- LAL2.25-110V - Oil burner control, universal, QRB1/RAR, TSA=5s, t3n=15s, t1=22.5s, AC110V
- LME44.056C2 - Burner control, 2-stage (replacement for LGB41), QRB/QRC, TSA=5s, SA 5s, AC230V
- LME44.057C2 - Burner control, 2-stage (replacement for LGB41), QRB/QRC, TSA=5s, SA 8s, AC230V
- LME21.130C2 - Burner control, 2-stage, ion, t1=7s, TSA=3s, AC230V
- LMV51.100C2 - Burner controls, microprocessor-based, CAN bus system, gas valve proving
- LMV52.400B2 - Oil/gas burner control, O2 trim control, PID, 6 actuators, VSD, AC230V (EU)
- AZL21.00A9 - Display and operator unit, for LMV2/LMV3/LME, IP40
- LME44.056C2+BaseKit96LME003 - LME44.056C2+BaseKit96LME003
- LME71.000A2 - Burner control, basic unit, intermittent, for PME71.xxxA2, AC230V
- LFL1.335-110V - Gas burner control, t1=37s, TSA=2.5s, t9=5s, AC110V
- LMV51.300B2 - Oil/gas burner control, PID controller, 4 actuators, VSD, AC230V (EU)
- LFS1.11A1 -
- LDU11.523A17 - Gas valve proving system, t3=5s, t4=5s, AC100...110V
- Pneumatic range
- Other HVAC Products
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
LME21.550C2 - Burner control, 2-stage, ion, t1=50s, TSA=5s, AC230V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
|
|