|
|
SIPLUS ET 200SP BA 2xFC PN based on 6ES7193-6AF00-0AA0 with conformal coating, -40…+70 °C, BusAdapter 2x FastConnect connections for PROFINET
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xLC based on 6ES7193-6AG00-0AA0 with conformal coating, -40…+60 °C, BusAdapter 2x LC glass fiber-optic connectors for PROFINET
|
|
|
|
|
|
|
SIPLUS ET 200SP BA LC/RJ45 based on 6ES7193-6AG20-0AA0 with conformal coating, media converter glass fiber optic cable/CU 1x LC FO connection and 1x RJ45 connection
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xLC-LD based on 6ES7193-6AG50-0AA0 with conformal coating, -40…+60 °C, . BusAdapter 2x LC-LD port, for single-mode optical fiber, up to max. 20 km
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xM12 based on 6ES7193-6AM00-0AA0 with conformal coating, -40…+70 °C, BusAdapter 2x M12 push-pull sockets for PROFINET, D-coding, also suitable for standard M12
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xSCRJ PN based on 6ES7193-6AP00-0AA0 with conformal coating, -40…+60 °C, start up -25 °C, BusAdapter 2 SCRJ FO connections for PROFINET
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xRJ45 based on 6ES7193-6AR00-0AA0 with conformal coating, -40…+70 °C, BusAdapter 2x RJ45 sockets for PROFINET
|
|
|
|
|