SIMOTICS M Built-in synchronous motor Individual component rotor DC link 600 V, 105K, IP00 4-pole, 28 nm, In=45 A 20 kW, NN=6800 rpm, Nmax=24000 rpm VPM required water cooling without rotor sleeve
Article Number |
1FE1072-4WL31-5WA0 |
Product Description |
SIMOTICS M Built-in synchronous motor Individual component rotor DC link 600 V, 105K, IP00 4-pole, 28 nm, In=45 A 20 kW, NN=6800 rpm, Nmax=24000 rpm VPM required water cooling without rotor sleeve
|
Product family |
1FE1 synchronous built-in motors for SINAMICS S120 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
761 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
------71 |
Export Control Regulations |
AL : 9I999IR / ECCN : N |
Estimated dispatch time (Working Days) |
30 Day(s) |
Net Weight (kg) |
2,200 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85030099 |
LKZ_FDB/ CatalogID |
SD91.14 |
Product Group |
9634 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-24-91 |
eClass |
14 |
27-02-24-91 |
eClass |
6 |
27-02-91-90 |
eClass |
7.1 |
27-02-91-90 |
eClass |
8 |
27-02-91-90 |
eClass |
9 |
27-02-24-91 |
eClass |
9.1 |
27-02-24-91 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|