SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1FE1072-4WL31-8BW0
Product
Image similar
SIMOTICS M Built-in synchronous motor Spare part only stator DC link 600 V 105K, IP00, 4-pole, 28 nm In=45A, 20 kW NN=6800 rpm, Nmax=24000 rpm VPM required water cooling Full protection with 2x T-sensor Pt1000 standard cooling jacket Bare cable ends L=1.5 m
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FE1072-4WL31-8BW0
Product Description SIMOTICS M Built-in synchronous motor Spare part only stator DC link 600 V 105K, IP00, 4-pole, 28 nm In=45A, 20 kW NN=6800 rpm, Nmax=24000 rpm VPM required water cooling Full protection with 2x T-sensor Pt1000 standard cooling jacket Bare cable ends L=1.5 m
Product family 1FE1 synchronous built-in motors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 761
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : 9I999IR / ECCN : N
Estimated dispatch time (Working Days) 30 Day(s)
Net Weight (kg) 12,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID SD91.14
Product Group 9634
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-24-91
eClass 14 27-02-24-91
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-24-91
eClass 9.1 27-02-24-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Buy product
Quantity 1 Piece
Loading Documents...
;